(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Work Footstool, High Strength Type, Top Plate Height (m) 0.3–0.9

Work Footstool, High Strength Type, Top Plate Height (m) 0.3–0.9

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TSF-153-BK

  • Top Panel Height(m)
    0.3
  • Maximum Operating Mass(Kg)
    150
  • Product Type
    Work stool
  • Top Panel Dimensions(mm)
    500×400
  • Number of Steps
    1
  • Installation Dimensions: Opening x Depth(mm)
    520×426
  • JAN Code
    4989999336757
  • Trusco Code
    487-9589
  • Material
    Aluminum
  • Specifications
    Assembly type, Alumite Finish.
  • Mass(kg)
    4.3
  • Amount Of Content
    1 unit
Part Number
TSF-153-BK
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 22,781.98

1 Piece(s) 8 Day(s) or more 1 unit

Basic Specifications

  • Top Panel Height(m)
    0.3
  • Maximum Operating Mass(Kg)
    150
  • Product Type
    Work stool
  • Top Panel Dimensions(mm)
    500×400
  • Number of Steps
    1
  • Installation Dimensions: Opening x Depth(mm)
    520×426
  • JAN Code
    4989999336757
  • Trusco Code
    487-9589
  • Material
    Aluminum
  • Specifications
    Assembly type, Alumite Finish.
  • Mass(kg)
    4.3
  • Amount Of Content
    1 unit

Product Description

[Features]
· There is also a brace on the bottom for excellent stability.
· It is entirely anodized.
· An aluminum stepladder that uses screw rivets for anti-slip caps that can be exchanged using a Phillips screwdriver.
· All-black type that adapts to space
[Applications]
· For work inside factories and warehouses.

Specifications of TSF-153-BK

  • Top Panel Height(m)
    0.3
  • Maximum Operating Mass(Kg)
    150
  • Product Type
    Work stool
  • Top Panel Dimensions(mm)
    500×400
  • Number of Steps
    1
  • Installation Dimensions: Opening x Depth(mm)
    520×426
  • JAN Code
    4989999336757
  • Trusco Code
    487-9589
  • Material
    Aluminum
  • Specifications
    Assembly type, Alumite Finish.
  • Mass(kg)
    4.3
  • Amount Of Content
    1 unit
Part Number
TSF-153-BK
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 22,781.98

1 Piece(s) 8 Day(s) or more 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon