(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Flexible Ducting (Disposable Resin Wire Type)

Flexible Ducting (Disposable Resin Wire Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 10,014.18 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TFD-230DE
TFD-280DE
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Duct Diameter X Length
(mmxm)
Compatible Maximum Fan Aperture Diameter
(mm)
JAN Code Trusco Code Mass Amount Of Content

₹ 10,014.18

1 Piece(s) 6 Day(s) or more 235×5 230 4989999314861 480-5691 0.71(kg) 1 pc.

₹ 10,784.62

1 Piece(s) 9 Day(s) or more 285×5 280 4989999314878 480-5739 0.87(kg) 1 pc.

Basic Specifications

  • Product Type
    Duct
  • Specifications
    With rope to mount the body of the air blower
  • Resin Coated Wire
    Polyester
  • Base Cloth
    Polyethylene Terephthalate
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The wire part of the duct is made of resin (polyester) instead of steel, so it is highly flexible and does not need to be separated for disposal.
· Since it can be cut with a knife, it can be used in the desired size.
[Applications]
· Used at workplaces where there are large amounts of paint or dirt.
· Ideal for asbestos removal.

Part Number
TFD-230DE
TFD-280DE
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Duct Diameter X Length
(mmxm)
Compatible Maximum Fan Aperture Diameter
(mm)
JAN Code Trusco Code Mass Amount Of Content

₹ 10,014.18

1 Piece(s) 6 Day(s) or more 235×5 230 4989999314861 480-5691 0.71(kg) 1 pc.

₹ 10,784.62

1 Piece(s) 9 Day(s) or more 285×5 280 4989999314878 480-5739 0.87(kg) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1