(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Flexible Ducting (One-Touch Belt Type)

Flexible Ducting (One-Touch Belt Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TFD-280BS

  • Product Type
    Duct
  • Duct Diameter X Length(mmxm)
    280×5
  • Main Body Fabric Thickness(mm)
    0.35
  • Compatible Maximum Fan Aperture Diameter(mm)
    310
  • JAN Code
    4989999314908
  • Trusco Code
    480-5712
  • Mass
    4.5(kg)
  • Specifications
    Japan Fire Retardant Association Approved Product, utility model registration number: 3189571
  • Base Cloth
    Polyester Tarpaulin
  • Surface finishing
    Polyvinyl chloride sheets are laminated
  • Amount Of Content
    1 pc.
Part Number
TFD-280BS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 18,211.35

1 Piece(s) 6 Day(s) or more 1 pc.

Basic Specifications

  • Product Type
    Duct
  • Duct Diameter X Length(mmxm)
    280×5
  • Main Body Fabric Thickness(mm)
    0.35
  • Compatible Maximum Fan Aperture Diameter(mm)
    310
  • JAN Code
    4989999314908
  • Trusco Code
    480-5712
  • Mass
    4.5(kg)
  • Specifications
    Japan Fire Retardant Association Approved Product, utility model registration number: 3189571
  • Base Cloth
    Polyester Tarpaulin
  • Surface finishing
    Polyvinyl chloride sheets are laminated
  • Amount Of Content
    1 pc.

Product Description

[Features]
· It is very convenient for carrying as it can be fixed on the belt with a single touch when no longer in use.
[Applications]
· A duct connecting to the blower for intake and exhaust.
· By extending, it can be used for exhaust for faraway sites.

Specifications of TFD-280BS

  • Product Type
    Duct
  • Duct Diameter X Length(mmxm)
    280×5
  • Main Body Fabric Thickness(mm)
    0.35
  • Compatible Maximum Fan Aperture Diameter(mm)
    310
  • JAN Code
    4989999314908
  • Trusco Code
    480-5712
  • Mass
    4.5(kg)
  • Specifications
    Japan Fire Retardant Association Approved Product, utility model registration number: 3189571
  • Base Cloth
    Polyester Tarpaulin
  • Surface finishing
    Polyvinyl chloride sheets are laminated
  • Amount Of Content
    1 pc.
Part Number
TFD-280BS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 18,211.35

1 Piece(s) 6 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1