(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Nitrile Rubber Gloves, Oil Resistant Solvent, Nitrile Thin Gloves, 10 Pcs, Size L

Nitrile Rubber Gloves, Oil Resistant Solvent, Nitrile Thin Gloves, 10 Pcs, Size L

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of DPM2364-10P

  • Product Type
    Nitrile Rubber
  • Specifications
    Long
  • Application
    For work
  • Size
    L
  • Overall Length(cm)
    30
  • Palm perimeter(cm)
    22.1
  • Middle finger length(cm)
    8
  • Color
    Blue
  • Thickness(mm)
    0.2
  • JAN Code
    4989999291308
  • Trusco Code
    470-2760
  • Mass(g)
    370
  • Specification details
    Food Sanitation Law Compliant
  • Surface material
    Nitrile Rubber (NBR)
  • Lining material
    No bristles
  • Inner capacity
    1 Bag (10 Pairs)
Part Number
DPM2364-10P
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Inner capacity

₹ 1,683.04

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 1 Bag (10 Pairs)

Basic Specifications

  • Product Type
    Nitrile Rubber
  • Specifications
    Long
  • Application
    For work
  • Size
    L
  • Overall Length(cm)
    30
  • Palm perimeter(cm)
    22.1
  • Middle finger length(cm)
    8
  • Color
    Blue
  • Thickness(mm)
    0.2
  • JAN Code
    4989999291308
  • Trusco Code
    470-2760
  • Mass(g)
    370
  • Specification details
    Food Sanitation Law Compliant
  • Surface material
    Nitrile Rubber (NBR)
  • Lining material
    No bristles
  • Inner capacity
    1 Bag (10 Pairs)

Product Description

[Features]
· The inside is slick, making them easy to put on and take off.
· Soft gloves to make the most of the fingertip sensation. Suitable for delicate work.
· Uniquely non-slip treated.
· Less odor.
[Applications]
· Non-ferrous metal industry.
· Light electrical equipment industry.
· Precision machinery industry.
· Retail industry.
· Medical institutions.
· Agriculture.

Specifications of DPM2364-10P

  • Product Type
    Nitrile Rubber
  • Specifications
    Long
  • Application
    For work
  • Size
    L
  • Overall Length(cm)
    30
  • Palm perimeter(cm)
    22.1
  • Middle finger length(cm)
    8
  • Color
    Blue
  • Thickness(mm)
    0.2
  • JAN Code
    4989999291308
  • Trusco Code
    470-2760
  • Mass(g)
    370
  • Specification details
    Food Sanitation Law Compliant
  • Surface material
    Nitrile Rubber (NBR)
  • Lining material
    No bristles
  • Inner capacity
    1 Bag (10 Pairs)
Part Number
DPM2364-10P
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Inner capacity

₹ 1,683.04

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 1 Bag (10 Pairs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon