(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Conduction Checker

Conduction Checker

Click this image to zoom it.

You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

· For checking for disconnected cords and wiring checks.
· Easily operated single function tester especially for conductivity tests.
· With LED light.
· It comes with a test lead holder.
· Buzzer volume is loud and easy to hear.

Conduction Checker

Click this image to zoom it.

You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
KG-80
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,669.76

1 Piece(s) 6 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Width(mm) 79 Depth(mm) 29 Height(mm) 118
Details Type Chucker Display Lamp and Buzzer Features · Simple to use as the product is a single function tester specializing in conductivity tests. · Equipped with LED lights. · Equipped with test lead holder. · Buzzer sound is loud and clear.
Accessory Contains Battery (1.5 V R03) x 3 Mass(g) 135 (Including Batteries) Power Supply 1.5 V R03 Battery x 3
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list