(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Light Shielding Goggles, Laser Protective Goggles For YAG Lasers Twins-Lens Type Supported Wavelengths (nm) 860–1100 nm

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TLSG-YG

  • Shape
    Goggles
  • Application
    For Laser
  • Anti-fog
    NA
  • Scratch prevention
    NA
  • UV Cut
    NA
  • Lens color
    Green
  • Lens Thickness(mm)
    1.5(TLSG-YG)、2.2(TLSOG-YG)
  • Angle Adjustment
    Available
  • Nose Pad
    Available
  • JAN Code
    4989999333657
  • Trusco Code
    489-7021
  • Tool adjustment
    Available
  • Lens Material
    Polycarbonate
  • Frame Material
    Nylon
  • Specifications
    YAG Laser OD value: 6
  • Mass(g)
    48
  • Visible light transmission
    64%
  • Compatible Wavelength
    860nm~1100nm
  • Amount Of Content
    1 pc.
Part Number
TLSG-YG
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 22,402.11

1 Piece(s) 6 Day(s) or more 1 pc.

Basic Specifications

  • Shape
    Goggles
  • Application
    For Laser
  • Anti-fog
    NA
  • Scratch prevention
    NA
  • UV Cut
    NA
  • Lens color
    Green
  • Lens Thickness(mm)
    1.5(TLSG-YG)、2.2(TLSOG-YG)
  • Angle Adjustment
    Available
  • Nose Pad
    Available
  • JAN Code
    4989999333657
  • Trusco Code
    489-7021
  • Tool adjustment
    Available
  • Lens Material
    Polycarbonate
  • Frame Material
    Nylon
  • Specifications
    YAG Laser OD value: 6
  • Mass(g)
    48
  • Visible light transmission
    64%
  • Compatible Wavelength
    860nm~1100nm
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Nd-YAG and YVO4 compatibility is possible.
· Soft cushion used for the guards offers perfect face contact, preventing intrusion of laser light.
[Applications]
· YAG Laser
· Corporate/University Research Laboratory
· Processing Machine Manufacturing
· Equipment User
· Automobile factory
· For welding related tasks
· For Communication Related Work, etc.

Specifications of TLSG-YG

  • Shape
    Goggles
  • Application
    For Laser
  • Anti-fog
    NA
  • Scratch prevention
    NA
  • UV Cut
    NA
  • Lens color
    Green
  • Lens Thickness(mm)
    1.5(TLSG-YG)、2.2(TLSOG-YG)
  • Angle Adjustment
    Available
  • Nose Pad
    Available
  • JAN Code
    4989999333657
  • Trusco Code
    489-7021
  • Tool adjustment
    Available
  • Lens Material
    Polycarbonate
  • Frame Material
    Nylon
  • Specifications
    YAG Laser OD value: 6
  • Mass(g)
    48
  • Visible light transmission
    64%
  • Compatible Wavelength
    860nm~1100nm
  • Amount Of Content
    1 pc.
Part Number
TLSG-YG
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 22,402.11

1 Piece(s) 6 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Nd-YAG, YVO4 Supported

Specification

●Lens Color:Green
●SPQ(piece):1
●YAG Laser OD Value: 6 
●Adaptive Wavelength: 860nm to 1100nm
●Visible Light Transmittance: 64%

Materials

●Lens: Polycarbonate
●Frame: Nylon