- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Mega Clear (Prevents Fogging)
Specifications of TGAF
-
- Shape
- Other
-
- Other
- Option
-
- Details Type
- Spray type
-
- JAN Code
- 4989999335873
-
- Trusco Code
- 489-0787
-
- Specifications
- Glasses: Can be used about 200 times for 4 to 5 shots / Goggles: about 100 to 130 times for 6 to 8 shots
-
- Mass(g)
- 68
-
- Capacity(ml)
- 50
-
- Main Ingredient
- Surfactants / Alcohols
-
- Amount Of Content
- 1 pc (50 ml)
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 996.78
|
1 Piece(s)
|
|
5 Day(s) or more
|
1 pc (50 ml) |
Basic Specifications
-
- Shape
- Other
-
- Other
- Option
-
- Details Type
- Spray type
-
- JAN Code
- 4989999335873
-
- Trusco Code
- 489-0787
-
- Specifications
- Glasses: Can be used about 200 times for 4 to 5 shots / Goggles: about 100 to 130 times for 6 to 8 shots
-
- Mass(g)
- 68
-
- Capacity(ml)
- 50
-
- Main Ingredient
- Surfactants / Alcohols
-
- Amount Of Content
- 1 pc (50 ml)
Product Description
[Features]
· With the fluorine effect, anti-fogging effect is long-lasting.
· A neutral type which is gentle on the lens.
Specifications of TGAF
-
- Shape
- Other
-
- Other
- Option
-
- Details Type
- Spray type
-
- JAN Code
- 4989999335873
-
- Trusco Code
- 489-0787
-
- Specifications
- Glasses: Can be used about 200 times for 4 to 5 shots / Goggles: about 100 to 130 times for 6 to 8 shots
-
- Mass(g)
- 68
-
- Capacity(ml)
- 50
-
- Main Ingredient
- Surfactants / Alcohols
-
- Amount Of Content
- 1 pc (50 ml)
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 996.78
|
1 Piece(s)
|
|
5 Day(s) or more
|
1 pc (50 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Mega Clear (Prevents Fogging)
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy