(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Safety Goggles (ventilation / soft fit type) visor included

Safety Goggles (ventilation / soft fit type) visor included

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Catalog

Product Description

[Features]
· With a visor for protecting the whole face.
· The visor is detachable.

Loading...

Product Specifications

Features

●The wide type is easy to see the left and right.
●It is with a visor that can protect the whole face.
●Visor can be removed.

Specification

●Lens Color:Clear
●Frame color:Transparent Gray
●SPQ(piece):10
●ANSI Standard Product(Z87.1)
●With upper and lower ventilation holes
●Lens Thickness: 2.0mm

Materials

●Lens: Polycarbonate
●Frame: Soft Polyvinyl Chloride(Soft PVC)
●Band: Cloth/Rubber Blend
X
whatsapp-qr whatsapp-icon
Close

Comparison list