(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Check Price / Days to ship
Check Price / Days to ship
Check Price / Days to ship
Check Price / Days to ship
[Features]
· Open type for long shoes such as boots. Height is 380 mm to fit larger shoes well.
Product Type | Shoe box | Type | Open Type | Storable quantity(persons) | 16 |
---|---|---|---|---|---|
Frontage(mm) | 1006 | Depth(mm) | 350 | Height(mm) | 1600 |
Details Type | 4 Rows 4 Levels | Effective Dimensions per Box (Opening Width x Depth x Height)(mm) | 230×335×355 | Color | Neogray |
Trusco Code | 478-9687 | Specifications | Finished product | Main Body Material | Steel |
Mass(kg) | 34.3 | Amount Of Content | 1 unit |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy