(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Features]
· For stability when fixing the clamp with a nut.
Part Number |
---|
FYZ14 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 379.25 | 1 Piece(s) | 5 Day(s) or more |
Loading...
Details Type | Flat Washer | Height(mm) | 6 | Applicable Bolt | M14 |
---|---|---|---|---|---|
Outer Diameter(mm) | 39 | Internal Diameter(mm) | 15 | Material | S45C |
Heat Treatment | Tempering HRC35-45 | Finish | Black oxide finish | Mass(g) | 43 |
Please check the type/dimensions/specifications of the part FYZ14 in the Jig parts Flat washers series.