(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Water-soluble/oil | Oil-based | Capacity | 250CC |
---|---|---|---|
JAN Code | 4989999264302 | Trusco Code | 468-7825 |
Mass | 245g | - | - |
Loading...
Water-soluble/oil | Oil-based | Capacity | 250CC |
---|---|---|---|
JAN Code | 4989999264302 | Trusco Code | 468-7825 |
Mass | 245g | - | - |
Loading...
Water-soluble/oil | Oil-based | Capacity | 250CC |
---|---|---|---|
JAN Code | 4989999264302 | Trusco Code | 468-7825 |
Mass | 245g | - | - |
[Features]
· Low-volatility oil dedicated for mold surface finishing.
· Low viscosity insoluble oil helps disperse chippings and prevents galling and scratches.
· Rust-proofing effect can be obtained even after being wiped off with solvent.
· Does not react with non-ferrous metals such as aluminum, brass, copper, etc.
· A safe, non-solvent oil that does not contain any oils specified by the PRTR Law and the Occupational Safety and Health Act of Japan.
[Applications]
· For finishing of molds.
Loading...
Water-soluble/oil | Oil-based | Capacity | 250CC |
---|---|---|---|
JAN Code | 4989999264302 | Trusco Code | 468-7825 |
Mass | 245g | - | - |
Loading...
Loading...
Loading...
Water-soluble/oil | Oil-based | Capacity | 250CC |
---|---|---|---|
JAN Code | 4989999264302 | Trusco Code | 468-7825 |
Mass | 245g | - | - |
Part Number |
---|
TSO-250 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 1,812.53 | 1 Piece(s) | 5 Day(s) or more |
Part Number |
---|
Water-soluble/oil | Oil-based | Capacity | 250CC | JAN Code | 4989999264302 |
---|---|---|---|---|---|
Trusco Code | 468-7825 | Mass | 245g |
Please check the type/dimensions/specifications of the part TSO-250 in the Metal Mold Finishing Oil series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy