(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Diamond square sheet

Diamond square sheet
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      10,562₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Double-sided tape type. Can be mounted onto an electric/air tool for use.
· Can be cut to a required size.
· It can be used for many applications from flat polishing of difficult-to-cut materials to polishing of details.
· Can be used both dry and wet.
[Applications]
· Repair work, rounding corners and finishing molds, etc.
· For surface polishing, chamfering and rounding glass, quartz glass, stone, carbide, carbon, FRP, plastic, etc.

Features

●Double sided tapes type. It can be attached to an electric/pneumatic tool.
●Can be used both dry type and wet type.

Usage

●Repair of molding die, R removal, finishing.
●Surface polishing, chamfer, R removal etc., of glass, quartz glass, stone, carbide, carbon, FRP and plastic, etc.

Specification

●L x W(mm):230 x 150
●SPQ(sheet):1

Materials

●Stainless Steel(SUS316)
●Artificial Diamond
Part Number
TDKS-1-60
TDKS-1-100
TDKS-1-400
TDKS-2-60
TDKS-2-100
TDKS-2-400
TDKS-A-60
TDKS-A-100
TDKS-A-400
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoughness of grain Particle Size
(#)
Abstract JAN code Trusco Code Mass

₹ 21,070.18

1 Piece(s) 5 Day(s) or more Fine601 mm electrodeposition4989999264319468-783350.6g

₹ 14,775.05

1 Piece(s) 5 Day(s) or more Coarse1001 mm electrodeposition4989999264326468-784143.0g

₹ 10,561.95

1 Piece(s) 5 Day(s) or more Second cut4001 mm electrodeposition4989999264333468-785034.2g

₹ 21,069.04

1 Piece(s) 5 Day(s) or more Fine602 mm Electrodeposition4989999264340468-786847.4g

₹ 14,773.16

1 Piece(s) 5 Day(s) or more Coarse1002 mm Electrodeposition4989999264357468-787638.7g

₹ 10,565.16

1 Piece(s) 5 Day(s) or more Second cut4002 mm Electrodeposition4989999264364468-788439.2g

₹ 32,164.75

1 Piece(s) 5 Day(s) or more Fine60Fully electro-deposition processed4989999264371468-789258.5g

₹ 21,073.80

1 Piece(s) 5 Day(s) or more Coarse100Fully electro-deposition processed4989999264388468-790656.8g

₹ 13,725.40

1 Piece(s) 5 Day(s) or more Second cut400Fully electro-deposition processed4989999264395468-791430.1g

Loading...

  1. 1
 

Basic Information

Type Diamond Electrodeposition File Single Product Set Product Single Item Width(mm) 150
Length(mm) 230 Material Stainless steel (SUS316), synthetic diamond
X
whatsapp-qr whatsapp-icon