(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Short Type Diamond Needle File, Grit Size 120

Short Type Diamond Needle File, Grit Size 120
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,716₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· It is a short type best suited for tight spaces.
· Can be attached to an optional handle (T-HANDLE) or reciprocal hand grinder.
· It is a diamond file of the highest quality that utilizes a metal base from the Swiss company Vallorbe.
· File metal: High dimensional precision, with moderate bending.
· Diamond: Custom-made diamond has abrasion resistance and grinding power.
· Coating: Since it is uniform, its holding power is strong, and is resistant to shedding.
[Applications]
· Ideal for grinding and polishing of hard materials.
· For small diameter holes / chamfering / grinding / core polishing / finish polishing, etc.
· Especially for fine work.

Short Type Diamond Needle File, Grit Size 120
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,716₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
TDFS2-120
TDFS31-120
TDFS51-120
TDFS61-120
TDFS112-120
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShape JAN code Trusco Code Mass

₹ 2,716.09

1 Piece(s) 5 Day(s) or more Round (Φ) 34989999315899480-55003g

₹ 2,716.45

1 Piece(s) 9 Day(s) or more Half Circle (width 5.1 x thickness 2.1)4989999315912480-55264g

₹ 2,716.45

1 Piece(s) 8 Day(s) or more Triangle (measurement of 1 side) 3.24989999315936480-55424g

₹ 2,716.45

1 Piece(s) 5 Day(s) or more Square (1 Side Dimension) 2.64989999315950480-55694g

₹ 2,716.84

1 Piece(s) 5 Day(s) or more Flat (width) 5.1 × (thickness) 1.64989999315875480-54885g
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShape JAN code Trusco Code Mass

Loading...

  1. 1

Basic Information

Type Diamond Electrodeposition File Product Type Needle Type Overall Length(mm) 85
Roughness of grain Second cut Particle Size(#) 120 Single Product Set Product Single Item
Blade Length(mm) 45 Specifications Handle: φ3 round shaft Material Tool Steel (HRC 45 degree), Diamond Abrasive Nickel (Electrodeposited Glue), Chrome (Coating)
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language