(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Magnetic Holder (Neodymium Magnet), High Tall Type

Magnetic Holder (Neodymium Magnet), High Tall Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      766₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· With neodymium magnet specifications, it is compact and exhibits powerful performance.
· Excellent universality and can be used in various applications.
[Applications]
· For embedding into jig tools, or various adsorption purposes.

Part Number
TNMGHH-6
TNMGHH-8
TNMGHH-10
TNMGHH-13
TNMGHH-16
TNMGHH-20
TNMGHH-25
TNMGHH-30
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSAdsorption Power
(N)
Outer Diameter
(mm)
Height
(mm)
Magnet diameter
(mm)
Magnet height
(mm)
Mounting Screw JAN Code Trusco Code Mass
(g)

₹ 893.18

1 Piece(s) 5 Day(s) or more 1036104.02.0M3×0.5 Depth 6.04989999292756472-00323

₹ 835.95

1 Piece(s) 5 Day(s) or more 1068105.02.0M3×0.5 Depth 6.04989999292763472-00414

₹ 765.53

1 Piece(s) 5 Day(s) or more -1010156.02.0M5×0.8 Depth 10.04989999292770472-00599

₹ 820.04

1 Piece(s) 5 Day(s) or more 101613157.03.0M5×0.8 Depth 10.04989999292787472-006715

₹ 956.00

1 Piece(s) 5 Day(s) or more 1037162010.02.0M6×1.0 Depth 12.04989999292794472-007531

₹ 1,401.00

3 Piece(s) 5 Day(s) or more -60202512.52.0M8×1.25 Depth 16.04989999292800472-008360

₹ 1,684.31

1 Piece(s) 5 Day(s) or more -112253017.52.5M8×1.25 Depth 18.04989999292817472-0091115

₹ 2,005.15

1 Piece(s) 5 Day(s) or more -200303020.03.0M8×1.25 Depth 18.04989999292824472-0105163
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSAdsorption Power
(N)
Outer Diameter
(mm)
Height
(mm)
Magnet diameter
(mm)
Magnet height
(mm)
Mounting Screw JAN Code Trusco Code Mass
(g)

Loading...

  1. 1

Basic Information

Magnet types Neodymium Magnet Product Type Magnet holder Shape Round shape
Handle Y/N NA Screw hole Y/N Available Maximum Operating Temperature(°C) 80
Details Type High Tall Type Surface Treatment Nickel Plating (Case) Cap Material Steel
Magnet Material Neodymium Magnet
X
whatsapp-qr whatsapp-icon
Close

Comparison list