(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Features]
· With neodymium magnet specifications, it is compact and exhibits powerful performance.
· Excellent universality and can be used in various applications.
[Applications]
· For embedding into jig tools, or various adsorption purposes.
Part Number |
---|
TNMGH-6 |
TNMGH-8 |
TNMGH-10 |
TNMGH-13 |
TNMGH-16 |
TNMGH-20 |
TNMGH-25 |
TNMGH-30 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Adsorption Power (N) | Outer Diameter (mm) | Height (mm) | Magnet diameter (mm) | Magnet height (mm) | Mounting Screw | JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 979.85 | 1 Piece(s) | 5 Day(s) or more | 10 | 4.8 | 6 | 8 | 4.0 | 2.0 | M3×0.5 Depth 5.5 | 4989999292671 | 471-9948 | 2 | ||
₹ 901.22 | 1 Piece(s) | 5 Day(s) or more | 10 | 7.6 | 8 | 8 | 5.0 | 2.0 | M3×0.5 Depth 5.5 | 4989999292688 | 471-9956 | 3 | ||
₹ 824.65 | 1 Piece(s) | 5 Day(s) or more | - | 30 | 10 | 10 | 7.0 | 3.5 | M5×0.8 Depth 6.0 | 4989999292695 | 471-9964 | 6 | ||
₹ 1,394.73 | 1 Piece(s) | 5 Day(s) or more | 10 | 67 | 13 | 10 | 10.0 | 3.0 | M5×0.8 Depth 6.5 | 4989999292701 | 471-9972 | 10 | ||
₹ 1,017.29 | 1 Piece(s) | 8 Day(s) or more | - | 91 | 16 | 10 | 12.5 | 2.0 | M6×1.0 Depth 7.5 | 4989999292718 | 471-9981 | 16 | ||
₹ 1,331.42 | 1 Piece(s) | 5 Day(s) or more | - | 139 | 20 | 13 | 15.0 | 5.0 | M8×1.25 Depth 6.5 | 4989999292725 | 471-9999 | 32 | ||
₹ 1,648.95 | 1 Piece(s) | 5 Day(s) or more | - | 160 | 25 | 15 | 21.5 | 5.0 | M8×1.25 Depth 9.5 | 4989999292732 | 472-0016 | 57 | ||
₹ 1,971.58 | 1 Piece(s) | 5 Day(s) or more | - | 250 | 30 | 17 | 25.0 | 5.0 | M8×1.25 Depth 11.5 | 4989999292749 | 472-0024 | 92 |
Part Number |
---|
Loading...
Magnet types | Neodymium Magnet | Product Type | Magnet holder | Shape | Round shape |
---|---|---|---|---|---|
Handle Y/N | NA | Screw hole Y/N | Available | Maximum Operating Temperature(°C) | 80 |
Details Type | Tall Type | Surface Treatment | Nickel Plating (Case) | Cap Material | Steel |
Magnet Material | Neodymium Magnet |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy