(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tap holder

Tap holder
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,467₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· Tap holder with 3/8" insertion angle (9.5 mm).
· Tap can be fitted with touch of a hand and can be driven even with general-purpose socket wrench handles.
[Applications]
· For tapping.

Features

●Tap holder with 3/8 inch (9.5mm) input drive.
●Tap can be mounted with one touch, it can also be driven with a handle of a all-purpose socket wrench.

Usage

●To stand a tap

Specification

●Total Length(mm):40
●SPQ(piece):10

Materials

●Chromium Molybdenum Steel
Part Number
TTH-M2.6
TTH-M3
TTH-M4
TTH-M5
TTH-M6
TTH-M8
TTH-M10
TTH-M12
TTH-M14
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable Tapped Dimensions JAN Code Trusco Code Mass
(g)

₹ 1,467.00

1 Piece(s) 5 Day(s) or more M1~M2.64989999342833489-508847

₹ 1,567.45

1 Piece(s) 5 Day(s) or more M34989999342840489-509647

₹ 1,567.45

1 Piece(s) 5 Day(s) or more M44989999342857489-510047

₹ 1,567.84

1 Piece(s) 5 Day(s) or more M54989999342864489-511848

₹ 1,567.84

1 Piece(s) 5 Day(s) or more M64989999342871489-512648

₹ 1,567.84

1 Piece(s) 5 Day(s) or more M84989999342888489-513448

₹ 1,568.22

1 Piece(s) 5 Day(s) or more M104989999342895489-505349

₹ 1,568.22

1 Piece(s) 5 Day(s) or more M124989999342901489-506149

₹ 1,568.22

1 Piece(s) 5 Day(s) or more M144989999342918489-507049

Loading...

  1. 1
 

Basic Information

Overall Length L(mm) 40 Material Chrome Molybdenum Steel
X
whatsapp-qr whatsapp-icon