(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Overall Length L(mm) | 220 | JAN Code | 4989999342932 |
---|---|---|---|
Trusco Code | 489-5045 | Insertion Angle(mm) | 9.5 |
Mass(g) | 126 | Material | Chrome Molybdenum Steel |
Caution
Loading...
Overall Length L(mm) | 220 | JAN Code | 4989999342932 |
---|---|---|---|
Trusco Code | 489-5045 | Insertion Angle(mm) | 9.5 |
Mass(g) | 126 | Material | Chrome Molybdenum Steel |
Loading...
Overall Length L(mm) | 220 | JAN Code | 4989999342932 |
---|---|---|---|
Trusco Code | 489-5045 | Insertion Angle(mm) | 9.5 |
Mass(g) | 126 | Material | Chrome Molybdenum Steel |
[Features]
· Tap handle with 3/8" insertion angle (9.5 mm).
· Right rotations, left rotations, and locking are possible thanks to a replaceable lever.
[Applications]
· For tapping.
Loading...
Overall Length L(mm) | 220 | JAN Code | 4989999342932 |
---|---|---|---|
Trusco Code | 489-5045 | Insertion Angle(mm) | 9.5 |
Mass(g) | 126 | Material | Chrome Molybdenum Steel |
Caution
Loading...
Loading...
Loading...
Overall Length L(mm) | 220 | JAN Code | 4989999342932 |
---|---|---|---|
Trusco Code | 489-5045 | Insertion Angle(mm) | 9.5 |
Mass(g) | 126 | Material | Chrome Molybdenum Steel |
Part Number |
---|
TTH-3-220 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 2,745.24 | 1 Piece(s) | 5 Day(s) or more |
Part Number |
---|
Overall Length L(mm) | 220 | JAN Code | 4989999342932 | Trusco Code | 489-5045 |
---|---|---|---|---|---|
Insertion Angle(mm) | 9.5 | Mass(g) | 126 | Material | Chrome Molybdenum Steel |
Please check the type/dimensions/specifications of the part TTH-3-220 in the Tap handle series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy