(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Deburring Tool Holder Barriquan®

Deburring Tool Holder Barriquan®
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
·Uniform removal of burrs by profiling
·Suitable for deburring complex shapes
·Can be attached to various processing machines
·Versatility for various tools
·The 10 mm expansion/contraction function follows variations in workpiece dimensions and shapes, enabling uniform deburring with a simple program.
·The spring load for expansion and contraction can be adjusted while attached to the processing machine, and settings can be made quickly according to the size of the burr and the cutter.
[Applications]
·For deburring castings and die-cast products
·For removing burrs from press-molded products

Part Number
BC10-20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 47,195.05

1 Piece(s) 5 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers Chucking diameter(mm) 6
shank diameter(mm) 20 Shank length(mm) 40 Floating Amount(mm) 10
Overall Length(mm) 120 Trusco Code 481-1151 Mass(g) 280

Please check the type/dimensions/specifications of the part BC10-20 in the Deburring Tool Holder Barriquan® series.

X
whatsapp-qr whatsapp-icon
Close

Comparison list