(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Monocle (Waterproof Type - 7 Times)

Monocle (Waterproof Type - 7 Times)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      15,810₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·A 7x monocular with a compact body that achieves high impact resistance with military specs.
·Fully waterproof with 100% nitrogen gas filling.
·Built-in 100/100 mil scale.
·Magnification 7x, lens aperture 28 mm, brightness 16
[Applications]
· For viewing and inspecting people, places and things that are difficult to see at a distance.
· Typically used for watching sports, theater and concerts, bird-watching, nature-watching and star-gazing.

Part Number
TACM728-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 15,810.18

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Other Optical Instruments Magnification(x) 7 Light presence NA
Existence or non-existence of scale NA Lens Size(mm) 28 Actual Field of View(°) 7.3
Width x depth x total height(mm) 39×120×39 Shortest Focusing Distance(cm) Approximately 500 Material Body: Magnesium/Rubber, Lens: Optical Glass (Full multi-coating)
JAN Code 0793139630476 Trusco Code 483-6758 Mass(g) 145
Specifications 1,000 m visual field: 128 m