(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Epoxy resin coating makes it at least 10 times more resistant to corrosion than nickel plated parts.
· Due to the shape of the grip section, a variety of pipe and nut sizes can be held precisely.
· Multifunctional type.
[Applications]
· For plate metal, welding work.
Part Number |
---|
131-07 |
131-10 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) | Mouth Width (mm) | Maximum Opening (mm) | JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
₹ 2,416.07 | 1 Piece(s) | 6 Day(s) or more | 200 | 11 | 40 (Square material) | 8430890111692 | 486-4361 | 410 | ||
₹ 2,804.73 | 1 Piece(s) | 8 Day(s) or more | 235 | 12 | 60 (Square material) | 8430890001696 | 486-4379 | 630 |