(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Epoxy resin coating makes it at least 10 times more resistant to corrosion than nickel plated parts.
· Simple and easy one-handed clamping.
[Applications]
· For assembly work, repairs, plate metal, welding work.
Part Number |
---|
124-06 |
124-12 |
124-18 |
124-24 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) | Maximum Opening (mm) | JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
₹ 2,341.04 | 1 Piece(s) | 8 Day(s) or more | 165 | 60 (Square material) | - | 486-4255 | 240 | ||
₹ 4,021.56 | 1 Piece(s) | 6 Day(s) or more | 300 | 100 (Square material) | 8430890028693 | 486-4263 | 890 | ||
₹ 6,121.55 | 1 Piece(s) | 8 Day(s) or more | 460 | 260 (Square material) | 8430890029690 | 486-4271 | 1300 | ||
₹ 6,956.85 | 1 Piece(s) | 5 Day(s) or more | 630 | 400 (Square material) | 8430890030696 | 486-4280 | 1550 |