(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Lining Board Safety Cap

Lining Board Safety Cap

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of AR-096

  • Color
    Gray
  • Size(mm)
    Top Panel φ80
  • Height(mm)
    35
  • Trusco Code
    489-7960
  • Mass(g)
    110
  • Amount Of Content
    1 pc.
Part Number
AR-096
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 306.00

5 Piece(s) 8 Day(s) or more 1 pc.

Basic Specifications

  • Color
    Gray
  • Size(mm)
    Top Panel φ80
  • Height(mm)
    35
  • Trusco Code
    489-7960
  • Mass(g)
    110
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Fills in the holes in lining boards for hooks.
· Prevents risk for people walking on the boards.

Specifications of AR-096

  • Color
    Gray
  • Size(mm)
    Top Panel φ80
  • Height(mm)
    35
  • Trusco Code
    489-7960
  • Mass(g)
    110
  • Amount Of Content
    1 pc.
Part Number
AR-096
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 306.00

5 Piece(s) 8 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1