• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
MYRO #66 Caulk Square

MYRO #66 Caulk Square

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Features]
· Use as a spatula for leveling filled caulking.
· Since the 4 corners are divided into 4 sizes, you can finish in a clean line that fits the filling size while removing the extra sealing agent or adhesive.

Basic Specifications

  • Product Type
    Other
  • Product Package Size / Width(mm)
    115
  • Product Package Size / Depth(mm)
    4
  • Product Package Size / Height(mm)
    145
  • JAN Code
    4905533200148
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s) or more
-

Part Number : 3691060000
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Product Package Size / Width(mm)
    115
  • Product Package Size / Depth(mm)
    4
  • Product Package Size / Height(mm)
    145
  • JAN Code
    4905533200148
  • Weight(g)
    20
  • Precautions 1
    Do not use for unintended applications.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)