White Hard Scraper for Building/Construction

White Hard Scraper for Building/Construction

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

[Features]
· Material has superior waterproofing and chemical resistance.
· Designed for hardness.
· For applying glue, putty, films, removing dirt, etc.

Basic Specifications

  • Product Type
    Putty Spatula
  • Material (blade)
    Resin
  • Product Package Size / Depth(mm)
    6
  • Product Package Size / Height(mm)
    220
  • Material (Blade) Detail
    Polyacetal
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Size

Refine by

  • 40mm
  • 66mm
  • 90mm
  • 105mm
  • Clear
Product Package Size / Width(mm)

Refine by

  • 37
  • 63
  • 82
  • 100
  • Clear
JAN Code

Refine by

  • 4905533195512
  • 4905533195529
  • 4905533195536
  • 4905533195543
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
40mm
37
4905533195512
6 Day(s) or more
-

Part Number : 3090240040
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Putty Spatula
  • Material (blade)
    Resin
  • Size
    40mm
  • Product Package Size / Width(mm)
    37
  • Product Package Size / Depth(mm)
    6
  • Product Package Size / Height(mm)
    220
  • Material (Blade) Detail
    Polyacetal
  • JAN Code
    4905533195512
  • Weight(g)
    25
  • Precautions 1
    Do not use for unintended applications. Keep it out of the reach of children. The tip is sharp, so use it with caution.
  • Precautions 2
    Depending on the ground, some may damage or scratched easily so please check before use.
1 pc.
66mm
63
4905533195529
6 Day(s) or more
-

Part Number : 3090240066
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Putty Spatula
  • Material (blade)
    Resin
  • Size
    66mm
  • Product Package Size / Width(mm)
    63
  • Product Package Size / Depth(mm)
    6
  • Product Package Size / Height(mm)
    220
  • Material (Blade) Detail
    Polyacetal
  • JAN Code
    4905533195529
  • Weight(g)
    31
  • Precautions 1
    Do not use for unintended applications. Keep it out of the reach of children. The tip is sharp, so use it with caution.
  • Precautions 2
    Depending on the ground, some may damage or scratched easily so please check before use.
1 pc.
90mm
82
4905533195536
6 Day(s) or more
-

Part Number : 3090240090
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Putty Spatula
  • Material (blade)
    Resin
  • Size
    90mm
  • Product Package Size / Width(mm)
    82
  • Product Package Size / Depth(mm)
    6
  • Product Package Size / Height(mm)
    220
  • Material (Blade) Detail
    Polyacetal
  • JAN Code
    4905533195536
  • Weight(g)
    30
  • Precautions 1
    Do not use for unintended applications. Keep it out of the reach of children. The tip is sharp, so use it with caution.
  • Precautions 2
    Depending on the ground, some may damage or scratched easily so please check before use.
1 pc.
105mm
100
4905533195543
8 Day(s) or more
-

Part Number : 3090240105
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Putty Spatula
  • Material (blade)
    Resin
  • Size
    105mm
  • Product Package Size / Width(mm)
    100
  • Product Package Size / Depth(mm)
    6
  • Product Package Size / Height(mm)
    220
  • Material (Blade) Detail
    Polyacetal
  • JAN Code
    4905533195543
  • Weight(g)
    33
  • Precautions 1
    Do not use for unintended applications. Keep it out of the reach of children. The tip is sharp, so use it with caution.
  • Precautions 2
    Depending on the ground, some may damage or scratched easily so please check before use.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)