(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Rubber Spatula with Handle Red Big

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 3090210004

  • Product Type
    Putty Spatula
  • Size
    125mm
  • Product Package Size / Width(mm)
    205
  • Product Package Size / Depth(mm)
    125
  • Product Package Size / Height(mm)
    180
  • JAN Code
    4905533195277
  • Weight(g)
    115
  • Precautions 1
    Do not use for unintended applications. Keep it out of the reach of children. The tip is sharp, so use it with caution.
  • Precautions 2
    Depending on the ground, some may damage or scratched easily so please check before use.
  • Amount Of Content
    1 pc.
Part Number
3090210004
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 719.95

2 Piece(s) 7 Day(s) or more 1 pc.

Basic Specifications

  • Product Type
    Putty Spatula
  • Size
    125mm
  • Product Package Size / Width(mm)
    205
  • Product Package Size / Depth(mm)
    125
  • Product Package Size / Height(mm)
    180
  • JAN Code
    4905533195277
  • Weight(g)
    115
  • Precautions 1
    Do not use for unintended applications. Keep it out of the reach of children. The tip is sharp, so use it with caution.
  • Precautions 2
    Depending on the ground, some may damage or scratched easily so please check before use.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Use for a wide variety of applications, such as removing spillover from paint cans, removing food that is stuck to the inside of food containers, etc.
· Can also be used to apply a pattern to designer walls with paint.

Specifications of 3090210004

  • Product Type
    Putty Spatula
  • Size
    125mm
  • Product Package Size / Width(mm)
    205
  • Product Package Size / Depth(mm)
    125
  • Product Package Size / Height(mm)
    180
  • JAN Code
    4905533195277
  • Weight(g)
    115
  • Precautions 1
    Do not use for unintended applications. Keep it out of the reach of children. The tip is sharp, so use it with caution.
  • Precautions 2
    Depending on the ground, some may damage or scratched easily so please check before use.
  • Amount Of Content
    1 pc.
Part Number
3090210004
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 719.95

2 Piece(s) 7 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1