(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 15/12/2024 to 3:30 (IST) 16/12/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Caulking spatula No. 7, rounded

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of H-17

  • Product Type
    Caulking Spatula
  • Material (blade)
    Stainless Steel
  • Size
    No.7 With Blade 35 mm
  • Product Package Size / Width(mm)
    40
  • Product Package Size / Depth(mm)
    12
  • Product Package Size / Height(mm)
    240
  • JAN Code
    4905533152645
  • Weight(g)
    20
  • Precautions 1
    Do not use for unintended applications. Keep it out of the reach of children. The tip is sharp, so use it with caution.
  • Precautions 2
    Depending on the ground, some may damage or scratched easily so please check before use.
  • Amount Of Content
    1 pc.
Part Number
H-17
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 533.96

4 Piece(s) 7 Day(s) or more 1 pc.

Basic Specifications

  • Product Type
    Caulking Spatula
  • Material (blade)
    Stainless Steel
  • Size
    No.7 With Blade 35 mm
  • Product Package Size / Width(mm)
    40
  • Product Package Size / Depth(mm)
    12
  • Product Package Size / Height(mm)
    240
  • JAN Code
    4905533152645
  • Weight(g)
    20
  • Precautions 1
    Do not use for unintended applications. Keep it out of the reach of children. The tip is sharp, so use it with caution.
  • Precautions 2
    Depending on the ground, some may damage or scratched easily so please check before use.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Spatula for caulk finishing around plumbing and cracks.
· Offers moderate elasticity, and can be used by sensing with your fingertips.

Specifications of H-17

  • Product Type
    Caulking Spatula
  • Material (blade)
    Stainless Steel
  • Size
    No.7 With Blade 35 mm
  • Product Package Size / Width(mm)
    40
  • Product Package Size / Depth(mm)
    12
  • Product Package Size / Height(mm)
    240
  • JAN Code
    4905533152645
  • Weight(g)
    20
  • Precautions 1
    Do not use for unintended applications. Keep it out of the reach of children. The tip is sharp, so use it with caution.
  • Precautions 2
    Depending on the ground, some may damage or scratched easily so please check before use.
  • Amount Of Content
    1 pc.
Part Number
H-17
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 533.96

4 Piece(s) 7 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon