• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.
Caulking spatula No. 6, triangular

Caulking spatula No. 6, triangular

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Features]
· Spatula for caulk finishing around plumbing and cracks.
· Offers moderate elasticity, and can be used by sensing with your fingertips.

Basic Specifications

  • Product Type
    Caulking Spatula
  • Material (blade)
    Stainless Steel
  • Size
    No.6 Triangle 90 mm
  • Product Package Size / Width(mm)
    40
  • Product Package Size / Depth(mm)
    12
  • Product Package Size / Height(mm)
    240
  • JAN Code
    4905533152638
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s) or more
-

Part Number : H-16
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Caulking Spatula
  • Material (blade)
    Stainless Steel
  • Size
    No.6 Triangle 90 mm
  • Product Package Size / Width(mm)
    40
  • Product Package Size / Depth(mm)
    12
  • Product Package Size / Height(mm)
    240
  • JAN Code
    4905533152638
  • Weight(g)
    19
  • Precautions 1
    Do not use for unintended applications. Keep it out of the reach of children. The tip is sharp, so use it with caution.
  • Precautions 2
    Depending on the ground, some may damage or scratched easily so please check before use.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)