• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:30 to 19:30 (IST) 27/10/2019. We apologize for the inconvenience.
Scraper with Hammer

Scraper with Hammer

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

[Features]
· For removing old paint, rust, and dirt.
· Hammer through type that can be used by striking.
· Hammer is included for superior workability.

Basic Specifications

  • Product Type
    Other
  • Size
    75mm
  • Product Package Size / Width(mm)
    205
  • Product Package Size / Depth(mm)
    75
  • Product Package Size / Height(mm)
    150
  • JAN Code
    4905533151501
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
6 Day(s) or more
-

Part Number : 3090031075
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Size
    75mm
  • Product Package Size / Width(mm)
    205
  • Product Package Size / Depth(mm)
    75
  • Product Package Size / Height(mm)
    150
  • JAN Code
    4905533151501
  • Weight(g)
    155
  • Precautions 1
    Do not use for unintended applications. Keep it out of the reach of children. The tip is sharp, so use it with caution.
  • Precautions 2
    Depending on the ground, some may damage or scratched easily so please check before use.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)