Rubber Spatula with Handle Red Small

Rubber Spatula with Handle Red Small

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

[Features]
· Use for a wide variety of applications, such as removing spillover from paint cans, removing food that is stuck to the inside of food containers, etc.
· Can also be used to apply a pattern to designer walls with paint.

Basic Specifications

  • Product Type
    Putty Spatula
  • Size
    100mm
  • Product Package Size / Width(mm)
    195
  • Product Package Size / Depth(mm)
    100
  • Product Package Size / Height(mm)
    180
  • JAN Code
    4905533150313
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
6 Day(s) or more
-

Part Number : 3090210002
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Putty Spatula
  • Size
    100mm
  • Product Package Size / Width(mm)
    195
  • Product Package Size / Depth(mm)
    100
  • Product Package Size / Height(mm)
    180
  • JAN Code
    4905533150313
  • Weight(g)
    80
  • Precautions 1
    Do not use for unintended applications. Keep it out of the reach of children. The tip is sharp, so use it with caution.
  • Precautions 2
    Depending on the ground, some may damage or scratched easily so please check before use.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)