(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pulley 90

Pulley 90

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of PULLEY90

  • Product Type
    Pulley
  • Inner Diameter(mm)
    10
  • Out side Diamater(mm)
    90
  • Width(mm)
    11
  • Groove Diameter(mm)
    79.0
  • Trusco Code
    384-7764
  • Materials
    Steel (SPCC material) / With Trivalent Plating
  • Mass(g)
    182
  • Internal Capacity
    1 pc.
Part Number
PULLEY90
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

₹ 1,520.80

1 Piece(s) 5 Day(s) or more 1 pc.

Basic Specifications

  • Product Type
    Pulley
  • Inner Diameter(mm)
    10
  • Out side Diamater(mm)
    90
  • Width(mm)
    11
  • Groove Diameter(mm)
    79.0
  • Trusco Code
    384-7764
  • Materials
    Steel (SPCC material) / With Trivalent Plating
  • Mass(g)
    182
  • Internal Capacity
    1 pc.

Product Description

Pulley developed for using wires.
[Features]
· Steel pulley for use with forklifts, packaging machines, elevators and conveyors, etc.
· Built-in ball bearings for excellent low-noise / rotation performance.
· As a pulley for using wires. (Supports wire diameters up to ø 5 mm)
· For tensioning/pulley when using wires.
· For door rollers using door rails.
[Applications]
· As a pulley for lifting/lowering using wires, etc. High‑load design with excellent rotation performance. Rust‑resistant plated housing.

Specifications of PULLEY90

  • Product Type
    Pulley
  • Inner Diameter(mm)
    10
  • Out side Diamater(mm)
    90
  • Width(mm)
    11
  • Groove Diameter(mm)
    79.0
  • Trusco Code
    384-7764
  • Materials
    Steel (SPCC material) / With Trivalent Plating
  • Mass(g)
    182
  • Internal Capacity
    1 pc.
Part Number
PULLEY90
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

₹ 1,520.80

1 Piece(s) 5 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon