(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Jack Pillow

Jack Pillow

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of AR-033

  • Product Model
    Other
  • Longitudinal(mm)
    190
  • Side(mm)
    190
  • Trusco Code
    489-7391
  • Material
    Exterior: PE sheet for heat-resistance, Cushion part: PE foam
  • Mass(g)
    10
  • Amount Of Content
    1 pc.
Part Number
AR-033
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 412.29

8 Piece(s) 8 Day(s) or more 1 pc.

Basic Specifications

  • Product Model
    Other
  • Longitudinal(mm)
    190
  • Side(mm)
    190
  • Trusco Code
    489-7391
  • Material
    Exterior: PE sheet for heat-resistance, Cushion part: PE foam
  • Mass(g)
    10
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Can be mounted as cushioning material to large sized jack bases or compression jacks. Optimal as a wall rest for a siding board.

Specifications of AR-033

  • Product Model
    Other
  • Longitudinal(mm)
    190
  • Side(mm)
    190
  • Trusco Code
    489-7391
  • Material
    Exterior: PE sheet for heat-resistance, Cushion part: PE foam
  • Mass(g)
    10
  • Amount Of Content
    1 pc.
Part Number
AR-033
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 412.29

8 Piece(s) 8 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●As a cushioning material, it can be attached to jack base and compression jack over a wide range of size. Also optimum for wall hits of siding board.

Specification

●L x W(mm):190 x 190
●SPQ(sheet):100

Materials

●Outer Bag: Heat resistant PE Sheet
●Cushion Part: PE Blowing Agent
X
whatsapp-qr whatsapp-icon