(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Polynix Double Layer Tube

Polynix Double Layer Tube

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 11,634.76 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PE2-20X30M
PE2-25X30M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Inner Diameter
(mm)
Major Diameter
(mm)
Trusco Code Mass
(g)
Amount Of Content

₹ 11,634.76

1 Piece(s) 6 Day(s) or more 19 27 473-5617 8070 1 Roll

₹ 18,205.31

1 Piece(s) 6 Day(s) or more 24 34 473-5625 12690 1 Roll

Basic Specifications

  • Product Type
    Other
  • Length(mm)
    30000
  • Operating Temperature Range(°C)
    0–40
  • Maximum Allowable Working Pressure(Mpa)
    0.25 (At 40 °C)
  • Material
    High Density Polyethylene
  • Specifications
    Polyethylene + 1 Type 2-Layer Tube (Soft) JISK6742
  • Amount Of Content
    1 Roll

Product Description

[Features]
· A long pipe that is lightweight, shock resistant and cold resistant.
[Applications]
· Indoor and outdoor water supply.

Part Number
PE2-20X30M
PE2-25X30M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Inner Diameter
(mm)
Major Diameter
(mm)
Trusco Code Mass
(g)
Amount Of Content

₹ 11,634.76

1 Piece(s) 6 Day(s) or more 19 27 473-5617 8070 1 Roll

₹ 18,205.31

1 Piece(s) 6 Day(s) or more 24 34 473-5625 12690 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1