(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Craft Paper Backed Tape, Kraft Tape 100

Craft Paper Backed Tape, Kraft Tape 100

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 100-50

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.125
  • Color Details
    Cardboard
  • Adhesiveness
    4.0N/10mm
  • Tensile Strength
    46N/10mm
  • Trusco Code
    471-0801
  • Base Materials
    Craft Paper
  • Adhesive
    Rubber-Based
  • Mass(g)
    280
  • Amount Of Content
    1 Roll
Part Number
100-50
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 384.00

1 Piece(s) 5 Day(s) or more 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.125
  • Color Details
    Cardboard
  • Adhesiveness
    4.0N/10mm
  • Tensile Strength
    46N/10mm
  • Trusco Code
    471-0801
  • Base Materials
    Craft Paper
  • Adhesive
    Rubber-Based
  • Mass(g)
    280
  • Amount Of Content
    1 Roll

Product Description

[Features]
· An environmentally friendly product that uses a special peeling process without a polyethylene laminate coating.
· Natural rubber-based adhesive.
· Can be written on with oil-based markers.
· The amount of CO2 produced in the manufacturing process has been reduced, which contributes to preventing climate change.
[Applications]
· Sealing cardboard boxes.
· For general packaging.

Specifications of 100-50

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.125
  • Color Details
    Cardboard
  • Adhesiveness
    4.0N/10mm
  • Tensile Strength
    46N/10mm
  • Trusco Code
    471-0801
  • Base Materials
    Craft Paper
  • Adhesive
    Rubber-Based
  • Mass(g)
    280
  • Amount Of Content
    1 Roll
Part Number
100-50
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 384.00

1 Piece(s) 5 Day(s) or more 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1