- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Oil/Solvent-Resistant Gloves, Summitech NP-F-07
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Size |
Palm perimeter (cm) |
Color |
Trusco Code |
Mass (g) |
Amount Of Content |
|
₹ 841.85
|
1 Piece(s)
|
|
5 Day(s) or more
|
[M] M |
20 |
8 |
473-5340 |
108 |
1 Pair |
|
₹ 846.00
|
1 Piece(s)
|
|
6 Day(s) or more
|
L |
22.2 |
9 |
473-5358 |
119 |
1 Pair |
Basic Specifications
-
- Product Model
- Other
-
- The intended use
- Oil Resistance / Solvent Resistance
-
- Total Length(cm)
- Dark blue
-
- Length of Middle Finger(cm)
- 33
-
- Material
- Surface Material: Chloroprene Rubber, Lining Material: Cotton
-
- Mass(g/box)
- 0.75
-
- Amount Of Content
- 1 Pair
Product Description
[Features]
· Oil-resistant and chemical-resistant gloves made from chloroprene rubber. Soft and solid comfort.
· Oil-resistant and chemical-resistant gloves made from chloroprene rubber. Soft and solid comfort.
[Applications]
· Petrochemistry.
· Chemical fertilizer.
· Petrochemistry
· Chemical fertilizer
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Size |
Palm perimeter (cm) |
Color |
Trusco Code |
Mass (g) |
Amount Of Content |
|
₹ 841.85
|
1 Piece(s)
|
|
5 Day(s) or more
|
[M] M |
20 |
8 |
473-5340 |
108 |
1 Pair |
|
₹ 846.00
|
1 Piece(s)
|
|
6 Day(s) or more
|
L |
22.2 |
9 |
473-5358 |
119 |
1 Pair |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy