(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
A grinding wheel that does not easily lose its shape.
[Applications]
Ideal for deburring, chamfering, surface repair, etc.
Part Number |
---|
SKROS-100-25-13-1000 |
SKROS-100-25-13-280 |
SKROS-100-25-13-600 |
SKROS-150-50-25-1000 |
SKROS-150-50-25-280 |
SKROS-150-50-25-600 |
SKROS-205-50-25-1000 |
SKROS-205-50-25-280 |
SKROS-205-50-25-600 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Particle Size (#) | Total Length L (mm) | Width W (mm) | Thickness T (mm) |
---|---|---|---|---|---|---|---|---|
₹ 2,429.02 | 1 Piece(s) | 5 Day(s) or more | 1,000 | 100 | 25 | 13 | ||
₹ 2,362.64 | 1 Piece(s) | 5 Day(s) or more | 280 | 100 | 25 | 13 | ||
₹ 2,362.64 | 1 Piece(s) | 8 Day(s) or more | 600 | 100 | 25 | 13 | ||
₹ 5,845.53 | 1 Piece(s) | 5 Day(s) or more | 1,000 | 150 | 50 | 25 | ||
₹ 5,575.25 | 1 Piece(s) | 5 Day(s) or more | 280 | 150 | 50 | 25 | ||
₹ 5,575.25 | 1 Piece(s) | 5 Day(s) or more | 600 | 150 | 50 | 25 | ||
₹ 6,128.71 | 1 Piece(s) | 6 Day(s) or more | 1,000 | 205 | 50 | 25 | ||
₹ 6,230.51 | 1 Piece(s) | 8 Day(s) or more | 280 | 205 | 50 | 25 | ||
₹ 6,230.51 | 1 Piece(s) | 5 Day(s) or more | 600 | 205 | 50 | 25 |
Loading...
Product Type | Oilstone |