(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

CoroCut SL Blade For Face Grooving, Screw Clamp, 570-R/L123-B (Part Number)

CoroCut SL Blade For Face Grooving, Screw Clamp, 570-R/L123-B
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      28,757₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
A high clamp rigidity type cutting head for parting and grooving.
Securely receives lateral cutting forces using the unique rail lock seat and V-shaped seat, delivering a high level of safety. (Patented)
For face grooving.

Part Number
57032L123G15B054B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipGroove Width
(mm)
Maximum Machining Diameter
(mm)
Maximum Groove Depth
(mm)
Selfishly Details Type Sheet size Dimension L1
(mm)
Dimension L3
(mm)
Gauge Chip Tip tightening torque
(Nm)
Minimum Machining Diameter
(mm)
Dimensions/f1
(mm)

₹ 32,578.44

1 Piece(s) 13 Day(s) or more 37515Left-handCurve (Outer Winding)G1453.1N123G2-0300- TF35438.1

Loading...

  1. 1

Basic Information

Application Edge surface grooving / Horizontal feeding Number of corners for tip use 2 Corner Dimensions d mm(mm) 32

Please check the type/dimensions/specifications of the part 57032L123G15B054B in the CoroCut SL Blade For Face Grooving, Screw Clamp, 570-R/L123-B series.

Product variants

Part Number
570-32L123F15B090B
570-32L123F15B130B
570-32L123H18B220B
57032L123G18B067B
57032L123G18B090B
57032L123H18B132B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipGroove Width
(mm)
Maximum Machining Diameter
(mm)
Maximum Groove Depth
(mm)
Selfishly Details Type Sheet size Dimension L1
(mm)
Dimension L3
(mm)
Gauge Chip Tip tightening torque
(Nm)
Minimum Machining Diameter
(mm)
Dimensions/f1
(mm)

₹ 28,757.15

1 Piece(s) 5 Day(s) or more 2.514015Left-handCurve (Outer Winding)F1452.35N123F2-0250- CM29037.4

₹ 31,773.45

1 Piece(s) 5 Day(s) or more 2.530015Left-handCurve (Outer Winding)F1452.35N123F2-0250- CM213037.4

₹ 28,757.15

1 Piece(s) 5 Day(s) or more 450018Left-handCurve (Outer Winding)H1856.1N123H2-0400- TF322041.1

₹ 32,578.44

1 Piece(s) 11 Day(s) or more 310018Left-handCurve (Outer Winding)G1456.1N123G2-0300- TF36741.1

₹ 32,578.44

1 Piece(s) 6 Day(s) or more 316018Left-handCurve (Outer Winding)G1456.1N123G2-0300- TF39041.1

₹ 32,578.44

1 Piece(s) 6 Day(s) or more ------------