(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
CoroTurn SL is a modular system of adapters and cutting heads that allows you to build customized tools for a wide variety of turning operations with a minimal number of items
Part Number |
---|
570-32L123J18C |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Groove Depth (mm) | Selfishly | Sheet size | Dimension L1 (mm) | Dimension L3 (mm) | ar2 max (mm) | Gauge Chip | Tip tightening torque (Nm) | Minimum Machining Diameter (mm) | Dimensions d mm (mm) | Dimensions/f1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 16,236.49 | 1 Piece(s) | 5 Day(s) or more | 5 | 4.5 | Left-hand | J | 14 | 56.1 | 18 | N123J2-0500- CM | 3 | 88 | 32 | 41.1 |
Loading...
Application | Outer Diameter Grooving / Horizontal feeding | Number of corners for tip use | 2 Corner |
---|
Please check the type/dimensions/specifications of the part 570-32L123J18C in the CoroCut SL Blade Screw Clamp For Fluting And End Surface Grooving 570-R/L123-C series.
Part Number |
---|
570-25L123G13C |
570-25R123G13C |
570-32L123G13C |
570-32R123G13C |
570-32R123J18C |
570-40L123G12C |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Groove Depth (mm) | Selfishly | Sheet size | Dimension L1 (mm) | Dimension L3 (mm) | ar2 max (mm) | Gauge Chip | Tip tightening torque (Nm) | Minimum Machining Diameter (mm) | Dimensions d mm (mm) | Dimensions/f1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 15,513.22 | 1 Piece(s) | 5 Day(s) or more | 3 | 3.5 | Left-hand | G | 14 | 44.1 | 13 | N123G2-0300-CM | 3 | 147 | 25 | 32.6 | ||
₹ 16,231.13 | 1 Piece(s) | 5 Day(s) or more | 3 | 3.5 | Right-hand | G | 14 | 44.1 | 13 | N123G2-0300-CM | 3 | 147 | 25 | 32.6 | ||
₹ 16,236.49 | 1 Piece(s) | 5 Day(s) or more | 3 | 3.5 | Left-hand | G | 14 | 51.1 | 13 | N123G2-0300-CM | 2.5 | 147 | 32 | 36.1 | ||
₹ 17,061.55 | 1 Piece(s) | 5 Day(s) or more | 3 | 3.5 | Right-hand | G | 14 | 51.1 | 13 | N123G2-0300-CM | 2.5 | 147 | 32 | 36.1 | ||
₹ 17,061.55 | 1 Piece(s) | 5 Day(s) or more | 5 | 4.5 | Right-hand | J | 14 | 56.1 | 18 | N123J2-0500- CM | 3 | 88 | 32 | 41.1 | ||
₹ 18,011.18 | 1 Piece(s) | 5 Day(s) or more | 3 | 3.5 | Left-hand | G | 14 | 58.1 | 12 | N123G2-0300-CM | 2 | 147 | 40 | 39.1 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy