(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

CoroCut SL Blade Screw Clamp For Fluting And End Surface Grooving 570-R/L123-C (Part Number)

CoroCut SL Blade Screw Clamp For Fluting And End Surface Grooving 570-R/L123-C
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      15,513₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

CoroTurn SL is a modular system of adapters and cutting heads that allows you to build customized tools for a wide variety of turning operations with a minimal number of items

Part Number
570-32L123G13C
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipGroove Width
(mm)
Maximum Groove Depth
(mm)
Selfishly Sheet size Dimension L1
(mm)
Dimension L3
(mm)
ar2 max
(mm)
Gauge Chip Tip tightening torque
(Nm)
Minimum Machining Diameter
(mm)
Dimensions d mm
(mm)
Dimensions/f1
(mm)

₹ 16,236.49

1 Piece(s) 5 Day(s) or more 33.5Left-handG1451.113N123G2-0300-CM2.51473236.1

Loading...

  1. 1

Basic Information

Application Outer Diameter Grooving / Horizontal feeding Number of corners for tip use 2 Corner