(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

CoroCut 1/2 Shank Tool Bit For Face Grooving, Screw Clamp, R/LG123 (Part Number)

CoroCut 1/2 Shank Tool Bit For Face Grooving, Screw Clamp, R/LG123
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      22,755₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
A high clamp rigidity type shank holder for face grooving.
Securely receives lateral cutting forces using the unique rail lock seat and V-shaped seat, delivering a high level of safety. (Patented)
For face grooving.

Part Number
RG123H20-2525B-132BM
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipGroove Width
(mm)
Maximum Groove Depth
(mm)
Selfishly Details Type 1st Processing Diameter (min)
(mm)
1st Processing Diameter (max)
(mm)
Sheet size Clamp System Dimension L3
(mm)
Gauge Chip Tip tightening torque
(Nm)
Dimensions/f1
(mm)

₹ 23,943.36

1 Piece(s) 6 Day(s) or more 420Right-handShank 90°Type132230HScrew Clamp26.9N123H2-0400- TF5.347

Loading...

  1. 1

Basic Information

Application Edge surface grooving / Horizontal feeding Number of corners for tip use 2 Corner Shank height(mm) 25
Cutting Angle(°) 90 Dimension B(mm) 25 Dimension H1(mm) 25
Dimension L1(mm) 150

Please check the type/dimensions/specifications of the part RG123H20-2525B-132BM in the CoroCut 1/2 Shank Tool Bit For Face Grooving, Screw Clamp, R/LG123 series.

Product variants

Part Number
LG123H13-2525B-092BM
LG123H13-2525B-132BM
LG123H13-2525B-220BM
RG123K20-2525B-088BM
RG123L20-2525B-050BM
RG123L20-2525B-075BM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipGroove Width
(mm)
Maximum Groove Depth
(mm)
Selfishly Details Type 1st Processing Diameter (min)
(mm)
1st Processing Diameter (max)
(mm)
Sheet size Clamp System Dimension L3
(mm)
Gauge Chip Tip tightening torque
(Nm)
Dimensions/f1
(mm)

₹ 23,943.36

1 Piece(s) 6 Day(s) or more 413Left-handShank 90°Type92140HScrew Clamp25.9N123H2-0400-TF3.740

₹ 23,943.36

1 Piece(s) 6 Day(s) or more 413Left-handShank 90° type132230HScrew clamp25.9N123H2-0400-TF440

₹ 23,943.36

1 Piece(s) 6 Day(s) or more 413Left-handShank 90° type220500HScrew clamp25.9N123H2-0400-TF4.340

₹ 23,943.36

1 Piece(s) 6 Day(s) or more 620Right-handShank 90°Type88180KScrew Clamp30.65N123K2-0600- TF4.947

₹ 23,943.36

1 Piece(s) 6 Day(s) or more 820Right-handShank 90°Type5080LScrew Clamp41.4N123L2-0800- TF4.747

₹ 23,943.36

1 Piece(s) 6 Day(s) or more 820Right-handShank 90°Type75150LScrew Clamp41.4N123L2-0800- TF5.447