(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
A high clamp rigidity type shank holder for parting and grooving.
Securely receives lateral cutting forces using the unique rail lock seat and V-shaped seat, delivering a high level of safety. (Patented)
The holder strength is high thanks to the jaw.
For parting and grooving.
Part Number |
---|
RF123E17-2020D |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Groove Depth (mm) | Selfishly | Shank height (mm) | Sheet size | Dimension B (mm) | Dimension H1 (mm) | Dimension L3 (mm) | Gauge Chip | Tip tightening torque (Nm) | Overall Length (mm) | Dimensions/f1 (mm) | Dimensions Dm (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 18,604.53 | 1 Piece(s) | 6 Day(s) or more | 2 | 17 | Right-hand | 20 | E | 20 | 20 | 35.5 | N123E2-0200- CM | 4 | 125 | 20.5 | 34 |
Loading...
Application | Outer Diameter Grooving / Cutting off | Number of corners for tip use | 2 Corner | Cutting Angle(°) | 0 |
---|---|---|---|---|---|
Specifications | f1 Parting Reinforced Shank Bit with Small Offset |
Please check the type/dimensions/specifications of the part RF123E17-2020D in the CoroCut Reinforced Shank Tool Bit For Parting With Small 1/2 f1 Offset, R/LF123 series.
Part Number |
---|
LF123G22-2020D |
LF123G22-2525D |
LF123H22-2020D |
RF123F17-2020D |
RF123F17-2525D |
RF123G22-2020D |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Groove Depth (mm) | Selfishly | Shank height (mm) | Sheet size | Dimension B (mm) | Dimension H1 (mm) | Dimension L3 (mm) | Gauge Chip | Tip tightening torque (Nm) | Overall Length (mm) | Dimensions/f1 (mm) | Dimensions Dm (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 18,604.53 | 1 Piece(s) | 6 Day(s) or more | 3 | 22 | Left-hand | 20 | G | 20 | 20 | 43 | N123G2-0300-CM | 5 | 125 | 20.6 | 44 | ||
₹ 19,791.24 | 1 Piece(s) | 6 Day(s) or more | 3 | 22 | Left-hand | 25 | G | 25 | 25 | 43 | N123G2-0300-CM | 5 | 150 | 25.6 | 44 | ||
₹ 18,604.53 | 1 Piece(s) | 6 Day(s) or more | 4 | 22 | Left-hand | 20 | H | 20 | 20 | 44 | N123H2-0400-CM | 6 | 125 | 20.6 | 44 | ||
₹ 18,604.53 | 1 Piece(s) | 6 Day(s) or more | 2.5 | 17 | Right-hand | 20 | F | 20 | 20 | 37 | N123F2-0250- CM | 4 | 125 | 20.5 | 3 | ||
₹ 19,791.24 | 1 Piece(s) | 6 Day(s) or more | 2.5 | 17 | Right-hand | 25 | F | 25 | 25 | 37 | N123F2-0250- CM | 4 | 150 | 25.5 | 34 | ||
₹ 18,604.53 | 1 Piece(s) | 6 Day(s) or more | 3 | 22 | Right-hand | 20 | G | 20 | 20 | 43 | N123G2-0300-CM | 5 | 125 | 20.6 | 44 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy