(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Coromant Capto Cutting Head For Inner-Diameter Turning SVQBR/L (Part Number)

Coromant Capto Cutting Head For Inner-Diameter Turning SVQBR/L
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      42,001₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Coromant Capto is a unique coupling with a unique polygonal shape
The quick change of the lathe greatly contributes to the improvement of the user's productivity.

Part Number
C4-SVQBL-18090-16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMinimum Machining Diameter Application Selfishly Clearance angle Specifications Cutting Angle
(°)
Tool Lead Angle
(°)
Dimensions f1
(mm)
Dimension L1
(mm)
Tip Size
(mm)
Tip Size iC Dimension l3
(mm)
Rake angle γ
(°)
Blade Inclination Angle λs
(°)
Gauge Chip D5m
(mm)
Dimensions/D1 Tip tightening torque
(Nm)

₹ 49,452.11

1 Piece(s) 6 Day(s) or more 33Internal Diameter / Inner diameter profilingLeft-handCoroTurn 107 Screw Clamp107.5-17.518801641706690-6VBMT 16 04 0840253

Loading...

  1. 1

Basic Information

Applicable Tip Shape V (35° Diamond-Shaped) Clamp Shape Screw Clamp Lubrication Hole Y/N Available

Please check the type/dimensions/specifications of the part C4-SVQBL-18090-16 in the Coromant Capto Cutting Head For Inner-Diameter Turning SVQBR/L series.

Product variants

Part Number
C3-SVQBL-13070-11-B1
C4-SVQBL-15080-11-B1
C4-SVQBL-22110-16
C4-SVQBL-27120-16
C4-SVQBR-13070-11
C4-SVQBR-15080-11
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMinimum Machining Diameter Application Selfishly Clearance angle Specifications Cutting Angle
(°)
Tool Lead Angle
(°)
Dimensions f1
(mm)
Dimension L1
(mm)
Tip Size
(mm)
Tip Size iC Dimension l3
(mm)
Rake angle γ
(°)
Blade Inclination Angle λs
(°)
Gauge Chip D5m
(mm)
Dimensions/D1 Tip tightening torque
(Nm)

₹ 42,001.07

1 Piece(s) 6 Day(s) or more 22Internal Diameter / Inner diameter profilingLeft-handCoroTurn 107 screw clamp107.5-17.513701141,64353.40-7VBMT 11 03 0432160.9

₹ 42,001.07

1 Piece(s) 6 Day(s) or more 27Internal Diameter / Inner diameter profilingLeft-handCoroTurn 107 screw clamp107.5-17.515801141,64357.90-5VBMT 11 03 0440200.9

₹ 42,001.07

1 Piece(s) 6 Day(s) or more 40Internal Diameter / Inner diameter profilingLeft-handCoroTurn 107 Screw Clamp107.5-17.5221101641706890-8VBMT 16 04 0840323

₹ 42,001.07

1 Piece(s) 6 Day(s) or more 50Internal Diameter / Inner diameter profilingLeft-handCoroTurn 107 Screw Clamp107.5-17.52712016417061000-8VBMT 16 04 0840403

₹ 42,001.07

1 Piece(s) 6 Day(s) or more 25Internal Diameter / Inner diameter profilingRight-handCoroTurn 107 Screw Clamp107.5-17.513701141643480-7VBMT 11 02 0440200.9

₹ 42,001.07

1 Piece(s) 6 Day(s) or more 27Internal Diameter / Inner diameter profilingRight-handCoroTurn 107 Screw Clamp107.5-17.515801141643580-5VBMT 11 02 0440200.9