(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Coromant Capto Cutting Head For Inner-Diameter Turning SVQBR/L (Part Number)

Coromant Capto Cutting Head For Inner-Diameter Turning SVQBR/L
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      42,001₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Coromant Capto is a unique coupling with a unique polygonal shape
The quick change of the lathe greatly contributes to the improvement of the user's productivity.

Part Number
C4-SVQBL-22110-16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMinimum Machining Diameter Application Selfishly Clearance angle Specifications Cutting Angle
(°)
Tool Lead Angle
(°)
Dimensions f1
(mm)
Dimension L1
(mm)
Tip Size
(mm)
Tip Size iC Dimension l3
(mm)
Rake angle γ
(°)
Blade Inclination Angle λs
(°)
Gauge Chip D5m
(mm)
Dimensions/D1 Tip tightening torque
(Nm)

₹ 42,001.07

1 Piece(s) 6 Day(s) or more 40Internal Diameter / Inner diameter profilingLeft-handCoroTurn 107 Screw Clamp107.5-17.5221101641706890-8VBMT 16 04 0840323

Loading...

  1. 1

Basic Information

Applicable Tip Shape V (35° Diamond-Shaped) Clamp Shape Screw Clamp Lubrication Hole Y/N Available

Please check the type/dimensions/specifications of the part C4-SVQBL-22110-16 in the Coromant Capto Cutting Head For Inner-Diameter Turning SVQBR/L series.

Product variants

Part Number
C3-SVQBL-13070-11-B1
C4-SVQBL-15080-11-B1
C4-SVQBL-18090-16
C4-SVQBL-27120-16
C4-SVQBR-13070-11
C4-SVQBR-15080-11
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMinimum Machining Diameter Application Selfishly Clearance angle Specifications Cutting Angle
(°)
Tool Lead Angle
(°)
Dimensions f1
(mm)
Dimension L1
(mm)
Tip Size
(mm)
Tip Size iC Dimension l3
(mm)
Rake angle γ
(°)
Blade Inclination Angle λs
(°)
Gauge Chip D5m
(mm)
Dimensions/D1 Tip tightening torque
(Nm)

₹ 42,001.07

1 Piece(s) 6 Day(s) or more 22Internal Diameter / Inner diameter profilingLeft-handCoroTurn 107 screw clamp107.5-17.513701141,64353.40-7VBMT 11 03 0432160.9

₹ 42,001.07

1 Piece(s) 6 Day(s) or more 27Internal Diameter / Inner diameter profilingLeft-handCoroTurn 107 screw clamp107.5-17.515801141,64357.90-5VBMT 11 03 0440200.9

₹ 49,452.11

1 Piece(s) 6 Day(s) or more 33Internal Diameter / Inner diameter profilingLeft-handCoroTurn 107 Screw Clamp107.5-17.518801641706690-6VBMT 16 04 0840253

₹ 42,001.07

1 Piece(s) 6 Day(s) or more 50Internal Diameter / Inner diameter profilingLeft-handCoroTurn 107 Screw Clamp107.5-17.52712016417061000-8VBMT 16 04 0840403

₹ 42,001.07

1 Piece(s) 6 Day(s) or more 25Internal Diameter / Inner diameter profilingRight-handCoroTurn 107 Screw Clamp107.5-17.513701141643480-7VBMT 11 02 0440200.9

₹ 42,001.07

1 Piece(s) 6 Day(s) or more 27Internal Diameter / Inner diameter profilingRight-handCoroTurn 107 Screw Clamp107.5-17.515801141643580-5VBMT 11 02 0440200.9