(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Coromant Capto is a unique coupling with a unique polygonal shape
The quick change of the lathe greatly contributes to the improvement of the user's productivity.
Part Number |
---|
C5-SVQBR-22110-16 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Machining Diameter | Application | Selfishly | Clearance angle | Specifications | Cutting Angle (°) | Tool Lead Angle (°) | Dimensions f1 (mm) | Dimension L1 (mm) | Tip Size (mm) | Tip Size iC | Dimension l3 (mm) | Rake angle γ (°) | Blade Inclination Angle λs (°) | Gauge Chip | D5m (mm) | Dimensions/D1 | Tip tightening torque (Nm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 55,028.02 | 1 Piece(s) | 6 Day(s) or more | 40 | Internal Diameter / Inner diameter profiling | Right-hand | 5° | CoroTurn 107 screw clamp | 107.5 | -17.5 | 22 | 110 | 16 | 41,706 | 88 | 0 | -8 | VBMT 16 04 08 | 50 | 32 | 3 |
Loading...
Applicable Tip Shape | V (35° Diamond-Shaped) | Clamp Shape | Screw Clamp | Lubrication Hole Y/N | Available |
---|
Please check the type/dimensions/specifications of the part C5-SVQBR-22110-16 in the Coromant Capto Cutting Head For Inner-Diameter Turning SVQBR/L series.
Part Number |
---|
C4-SVQBL-22110-16 |
C4-SVQBL-27120-16 |
C4-SVQBR-13070-11 |
C5-SVQBR-27140-16 |
C5-SVQBR-35150-16 |
C6-SVQBL-27145-16 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Minimum Machining Diameter | Application | Selfishly | Clearance angle | Specifications | Cutting Angle (°) | Tool Lead Angle (°) | Dimensions f1 (mm) | Dimension L1 (mm) | Tip Size (mm) | Tip Size iC | Dimension l3 (mm) | Rake angle γ (°) | Blade Inclination Angle λs (°) | Gauge Chip | D5m (mm) | Dimensions/D1 | Tip tightening torque (Nm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 42,001.07 | 1 Piece(s) | 6 Day(s) or more | 40 | Internal Diameter / Inner diameter profiling | Left-hand | 5° | CoroTurn 107 Screw Clamp | 107.5 | -17.5 | 22 | 110 | 16 | 41706 | 89 | 0 | -8 | VBMT 16 04 08 | 40 | 32 | 3 | ||
₹ 42,001.07 | 1 Piece(s) | 6 Day(s) or more | 50 | Internal Diameter / Inner diameter profiling | Left-hand | 5° | CoroTurn 107 Screw Clamp | 107.5 | -17.5 | 27 | 120 | 16 | 41706 | 100 | 0 | -8 | VBMT 16 04 08 | 40 | 40 | 3 | ||
₹ 42,001.07 | 1 Piece(s) | 6 Day(s) or more | 25 | Internal Diameter / Inner diameter profiling | Right-hand | 5° | CoroTurn 107 Screw Clamp | 107.5 | -17.5 | 13 | 70 | 11 | 41643 | 48 | 0 | -7 | VBMT 11 02 04 | 40 | 20 | 0.9 | ||
₹ 46,759.93 | 1 Piece(s) | 6 Day(s) or more | 50 | Internal Diameter / Inner diameter profiling | Right-hand | 5° | CoroTurn 107 screw clamp | 107.5 | -17.5 | 27 | 140 | 16 | 41,706 | 119 | 0 | -7 | VBMT 16 04 08 | 50 | 40 | 3 | ||
₹ 55,028.02 | 1 Piece(s) | 6 Day(s) or more | 63 | Internal Diameter | Right-hand | - | - | 95 | -5 | 35 | 150 | 16 | - | 131 | 0° | -7° | VBMT 16 04 08 | 50 | 50 | 3 | ||
₹ 54,106.51 | 1 Piece(s) | 6 Day(s) or more | 50 | Internal Diameter / Inner diameter profiling | Left-hand | 5° | CoroTurn 107 screw clamp | 107.5 | -17.5 | 27 | 145 | 16 | 41,706 | 120 | 0 | -8 | VBMT 16 04 08 | 63 | 40 | 3 |