(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Coromant Capto is a unique coupling with a unique polygonal shape
The quick change of the lathe greatly contributes to the improvement of the user's productivity.
Part Number |
---|
C4-SVQBL-15080-11-B1 |
C5-SVQBL-15080-11-B1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Machining Diameter | Application | Selfishly | Clearance angle | Specifications | Cutting Angle (°) | Tool Lead Angle (°) | Dimensions f1 (mm) | Dimension L1 (mm) | Tip Size (mm) | Tip Size iC | Dimension l3 (mm) | Rake angle γ (°) | Blade Inclination Angle λs (°) | Gauge Chip | D5m (mm) | Dimensions/D1 | Tip tightening torque (Nm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 42,001.07 | 1 Piece(s) | 6 Day(s) or more | 27 | Internal Diameter / Inner diameter profiling | Left-hand | 5° | CoroTurn 107 screw clamp | 107.5 | -17.5 | 15 | 80 | 11 | 41,643 | 57.9 | 0 | -5 | VBMT 11 03 04 | 40 | 20 | 0.9 | ||
₹ 46,759.93 | 1 Piece(s) | 6 Day(s) or more | 27 | Internal Diameter / Inner diameter profiling | Left-hand | 5° | CoroTurn 107 screw clamp | 107.5 | -17.5 | 15 | 80 | 11 | 41,643 | 57 | 0 | -5 | VBMT 11 03 04 | 50 | 20 | 0.9 |
Loading...
Applicable Tip Shape | V (35° Diamond-Shaped) | Clamp Shape | Screw Clamp | Lubrication Hole Y/N | Available |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy