(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

T-Max S Boring Tool Bit For Turning S..CTFPR/L (Part Number)

T-Max S Boring Tool Bit For Turning S..CTFPR/L
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      16,429₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A boring tool bit for turning that achieves high productivity, high quality, and high efficiency

Part Number
S16RCTFPL11
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMinimum Machining Diameter Selfishly Overall Length Shank diameter Protrusion length (L/D) Torque
(Nm)
Function Length
(mm)
Dimensions f1
(mm)
Tip Size
(mm)
Tip Size iC Weight
(kg)

₹ 16,429.36

1 Piece(s) 6 Day(s) or more 20 mmLeft-hand200 mm16 mm32.5 – 64 mm3.52001111416430.086

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangle) Application Internal Diameter / Inner diameter profiling Clamp Shape Clamp-on
Clearance angle 11° Lubrication Hole Y/N NA Specifications Steel (No Oil Hole)
Cutting Angle(°) 91 Tool Lead Angle(°) -1 Maximum Ramping Angle(°) 0
Function Height(mm) 0

Please check the type/dimensions/specifications of the part S16RCTFPL11 in the T-Max S Boring Tool Bit For Turning S..CTFPR/L series.

Product variants

Part Number
S16RCTFPR11
S25TCTFPL16
S25TCTFPR16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMinimum Machining Diameter Selfishly Overall Length Shank diameter Protrusion length (L/D) Torque
(Nm)
Function Length
(mm)
Dimensions f1
(mm)
Tip Size
(mm)
Tip Size iC Weight
(kg)

₹ 16,429.36

1 Piece(s) 12 Day(s) or more 20 mmRight-hand200 mm16 mm32.5 – 64 mm3.52001111416430.4

₹ 22,941.49

1 Piece(s) 12 Day(s) or more 32 mmLeft-hand300 mm25 mm49 – 100 mm53001716417061.2

₹ 22,941.49

1 Piece(s) 12 Day(s) or more 32 mmRight-hand300 mm25 mm49 – 100 mm53001716417061.2