(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Heavy Turning, Tool Bit For Negative Inserts, Coromant Capto, DSSNR/L

Heavy Turning, Tool Bit For Negative Inserts, Coromant Capto, DSSNR/L
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Applicable Tip ShapeS (Rectangular)ApplicationOuter Diameter / End Face / Profiling / Chamfer
Clamp Shape[Clamp-on] Screw ClampSelfishlyRight-hand
Rake angle(°)-8Blade Inclination Angle(°)0
Lead Angle(°)45Cutting Angle(°)45
Clearance angle(°)0Function Width(mm)55
Function Length(mm)70Tip Size25
Show More
iC1Gauge ChipSNMG 25 07 24
f1s(mm)39.0l1s(mm)86.0
Torque(Nm)9.5Dimension Dm1 min mm 4)(mm)150
Dimension Dm2 min mm 4)(mm)256Dimensions D 5m(mm)80
Show Less

Loading...

My Components

Loading...

My Components

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Applicable Tip ShapeS (Rectangular)ApplicationOuter Diameter / End Face / Profiling / Chamfer
Clamp Shape[Clamp-on] Screw ClampSelfishlyRight-hand
Rake angle(°)-8Blade Inclination Angle(°)0
Lead Angle(°)45Cutting Angle(°)45
Clearance angle(°)0Function Width(mm)55
Function Length(mm)70Tip Size25
Show More
iC1Gauge ChipSNMG 25 07 24
f1s(mm)39.0l1s(mm)86.0
Torque(Nm)9.5Dimension Dm1 min mm 4)(mm)150
Dimension Dm2 min mm 4)(mm)256Dimensions D 5m(mm)80
Show Less

Loading...

Configured Specifications

Applicable Tip ShapeS (Rectangular)ApplicationOuter Diameter / End Face / Profiling / Chamfer
Clamp Shape[Clamp-on] Screw ClampSelfishlyRight-hand
Rake angle(°)-8Blade Inclination Angle(°)0
Lead Angle(°)45Cutting Angle(°)45
Clearance angle(°)0Function Width(mm)55
Function Length(mm)70Tip Size25
Show More
iC1Gauge ChipSNMG 25 07 24
f1s(mm)39.0l1s(mm)86.0
Torque(Nm)9.5Dimension Dm1 min mm 4)(mm)150
Dimension Dm2 min mm 4)(mm)256Dimensions D 5m(mm)80
Show Less

Product Description

Coromant Capto is a unique coupling with a unique polygonal shape
The quick change of the lathe greatly contributes to the improvement of the user's productivity.

Heavy Turning, Tool Bit For Negative Inserts, Coromant Capto, DSSNR/L
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Applicable Tip ShapeS (Rectangular)ApplicationOuter Diameter / End Face / Profiling / Chamfer
Clamp Shape[Clamp-on] Screw ClampSelfishlyRight-hand
Rake angle(°)-8Blade Inclination Angle(°)0
Lead Angle(°)45Cutting Angle(°)45
Clearance angle(°)0Function Width(mm)55
Function Length(mm)70Tip Size25
Show More
iC1Gauge ChipSNMG 25 07 24
f1s(mm)39.0l1s(mm)86.0
Torque(Nm)9.5Dimension Dm1 min mm 4)(mm)150
Dimension Dm2 min mm 4)(mm)256Dimensions D 5m(mm)80
Show Less

Loading...

Loading...

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Applicable Tip ShapeS (Rectangular)ApplicationOuter Diameter / End Face / Profiling / Chamfer
Clamp Shape[Clamp-on] Screw ClampSelfishlyRight-hand
Rake angle(°)-8Blade Inclination Angle(°)0
Lead Angle(°)45Cutting Angle(°)45
Clearance angle(°)0Function Width(mm)55
Function Length(mm)70Tip Size25
Show More
iC1Gauge ChipSNMG 25 07 24
f1s(mm)39.0l1s(mm)86.0
Torque(Nm)9.5Dimension Dm1 min mm 4)(mm)150
Dimension Dm2 min mm 4)(mm)256Dimensions D 5m(mm)80
Show Less
Part Number
C8-DSSNL-55070-25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 35,068.36

1 Piece(s) 6 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Applicable Tip Shape S (Rectangular) Application Outer Diameter / End Face / Profiling / Chamfer Clamp Shape Screw Clamp
Selfishly Right-hand Rake angle(°) -8 Blade Inclination Angle(°) 0
Lead Angle(°) 45 Cutting Angle(°) 45 Clearance angle(°) 0
Function Width(mm) 55 Function Length(mm) 70 Tip Size 25
iC 1 Gauge Chip SNMG 25 07 24 f1s(mm) 39.0
l1s(mm) 86.0 Torque(Nm) 9.5 Dimension Dm1 min mm 4)(mm) 150
Dimension Dm2 min mm 4)(mm) 256 Dimensions D 5m(mm) 80

Please check the type/dimensions/specifications of the part C8-DSSNL-55070-25 in the Heavy Turning, Tool Bit For Negative Inserts, Coromant Capto, DSSNR/L series.

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list