(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Heavy Turning, Tool Bit For Negative Inserts, CoroTurn RC Double Clamp, DSKNR/L

Heavy Turning, Tool Bit For Negative Inserts, CoroTurn RC Double Clamp, DSKNR/L
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      20,789₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

T-Max P Turning Shank Bits for a Productive, Efficient and Reliable Machining Solution

Part Number
DSKNR5050T25
DSSNL4040S25
DSSNR4040S25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplication Selfishly Shank height
(mm)
Shank width
(mm)
Rake angle
(°)
Blade Inclination Angle
(°)
Function Width
(mm)
Function Height
(mm)
Function Length
(mm)
Dimension L3
(mm)
f1s
(mm)
l1s
(mm)

₹ 34,446.89

1 Piece(s) 6 Day(s) or more End FaceRight-hand5050--605030035.2--

₹ 20,789.09

1 Piece(s) 6 Day(s) or more Outer Diameter / End Face / ChamferLeft-hand4040-80504025041.134.0266

₹ 24,180.44

1 Piece(s) 8 Day(s) or more Outer Diameter / End Face / ChamferRight-hand4040-80504025041.134.0266

Loading...

  1. 1

Basic Information

Applicable Tip Shape S (Rectangular) Clamp Shape Cable clamp Tip Size 25
Gauge Chip SNMG 25 07 24 Torque(Nm) 9.5
X
whatsapp-qr whatsapp-icon