(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Heavy Cutting - Railway Wheel Correction Turning, Holder For Cutting Head, For Single Blade, L175.32-M

Heavy Cutting - Railway Wheel Correction Turning, Holder For Cutting Head, For Single Blade, L175.32-M
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      45,415₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Achieving high productivity and low production costs, with excellent machined surface quality and dimensional tolerances

Part Number
L175.32-5047M
R175.32-5047M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSelfishly

₹ 45,415.18

1 Piece(s) 6 Day(s) or more Left-hand

₹ 45,415.18

1 Piece(s) 8 Day(s) or more Right-hand

Loading...

  1. 1

Basic Information

Shank height(mm) 50 Shank width(mm) 47 Specifications 1 Flutes
Function Width(mm) 44 Function Height(mm) 44 Function Length(mm) 275
Nose rε(mm) 4.0
X
whatsapp-qr whatsapp-icon