(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Heavy Cutting, High Precision Bur Peeling Holder, L190.1-K080J008

Heavy Cutting, High Precision Bur Peeling Holder, L190.1-K080J008
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      133,570₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Achieving high productivity and low production costs, with excellent machined surface quality and dimensional tolerances

Part Number
L190.1-K080J008-T33
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 133,570.07

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Selfishly Left-hand Shank width(mm) 40 Rake angle(°) 3
Function Height(mm) 34 Function Length(mm) 106.6

Please check the type/dimensions/specifications of the part L190.1-K080J008-T33 in the Heavy Cutting, High Precision Bur Peeling Holder, L190.1-K080J008 series.

X
whatsapp-qr whatsapp-icon