(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Shank Tool Bit, Outer Diameter Turning Positive Inserts, CoroTurn, 107, SVJBR/L-K11/-K16-S

Shank Tool Bit, Outer Diameter Turning Positive Inserts, CoroTurn, 107, SVJBR/L-K11/-K16-S
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      13,236₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For internal and external turning of slender parts
Highly repeatable insert exchange improves productivity and achieves high quality

Part Number
SVJBL0810K11-S-B1
SVJBL1010K11-S
SVJBL1212K11-S
SVJBL1212K16-S
SVJBL1616K11-S
SVJBR1010K11-S
SVJBR1010K11-S-B1
SVJBR1212K16-S
SVJBR1616K11-S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSelfishly Shank height
(mm)
Function Width
(mm)
Function Height
(mm)
Dimension L3
(mm)
Tip Size Gauge Chip Torque
(Nm)

₹ 13,236.24

1 Piece(s) 6 Day(s) or more Left-hand81082611VBMT 11 03 040.9

₹ 13,236.24

1 Piece(s) 6 Day(s) or more Left-hand-10102611VBMT 11 02 040.9

₹ 13,236.24

1 Piece(s) 6 Day(s) or more Left-hand-12122611VBMT 11 02 040.9

₹ 13,236.24

1 Piece(s) 6 Day(s) or more Left-hand-12123016VBMT 16 04 083

₹ 13,236.24

1 Piece(s) 6 Day(s) or more Left-hand-16162611VBMT 11 02 040.9

₹ 13,236.24

1 Piece(s) 6 Day(s) or more Right-hand-10102611VBMT 11 02 040.9

₹ 14,689.49

1 Piece(s) 6 Day(s) or more Right-hand-10102611VBMT 11 03 040.9

₹ 13,236.24

1 Piece(s) 6 Day(s) or more Right-hand-12123016VBMT 16 04 083

₹ 13,236.24

1 Piece(s) 6 Day(s) or more Right-hand-16162611VBMT 11 02 040.9

Loading...

  1. 1

Basic Information

Applicable Tip Shape V (35° Diamond-Shaped) Application Outer Diameter / Profiling Clamp Shape Screw Clamp
Applicable Tip Clearance Angle Type Pozidriv Rake angle(°) 0 Blade Inclination Angle(°) 0
Lead Angle(°) -3 Specifications For small automatic lathes Cutting Angle(°) 93
Clearance angle(°) 5 Function Length(mm) 125